IO-Link Device with one button (1 NO contact)
RGB illumintaion
Art.No.: | 69200 |
Weight: | 0.116 kg |
Country of origin: | HU |
US
Call for Availability
EU
Available
Description
RGB Light (flexible color selection, incl. flashing and dimmer mode)
M12 connection (4-pole, A-coded)
Housing IP65
1 button (N/O contact)
M12 connection (4-pole, A-coded)
Housing IP65
1 button (N/O contact)
Technical Data
General product information
Dual-Use | no |
---|---|
Suitable for outdoor use | no |
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Operating voltage DC min. | 19,2 V |
Operating voltage DC max. | 28,8 V |
Operating current max. | 100 mA |
Industrial communication
Updateable | yes |
---|
Industrial communication | IO-Link
IO-Link revision ID | V1.1.2 |
---|---|
IO-Link transmission rate | COM2 (38.4 kbit/s) |
IO-Link cycle time min. | 5 ms |
Device protection | Electrical
Installation height max. ASL | 2000 m |
---|---|
Degree of protection front (EN IEC 60529) | IP65 |
Degree of protection back (EN IEC 60529) | IP65 |
Protection class (EN IEC 61140) | III |
Pollution Degree | 2 |
Device protection | Mechanical
Mechanical endurance | 1000000 Cycles |
---|---|
Shock resistance (EN IEC 60068-2-27) | 50 g, 11 ms |
Vibration resistance (EN IEC 60068-2-6) | 0,35 mm (10 ... 60 Hz), 5 g (60 ... 500 Hz) |
Mechanical data
Number of making contacts | 1 |
---|---|
Number of buttons | 1 |
Can be illuminated | yes |
Actuator position 1 | Illuminated pushbutton |
Actuating function | spring return |
Color | light gray |
Color bezel | colorless |
Color front ring | metallic silver |
Color illuminant | RGB |
Shape collar | round |
Type of illuminant | LED |
Mechanical data | Mounting data
Net weight | 116 g |
---|---|
Mounting method | Mounting clip |
Height | 36,45 mm |
Width | 41,8 mm |
Length | 123,15 mm |
Environmental characteristics | Electromagnetic compatibility
Interference emission | IEC 61000-6-3 |
---|---|
Immunity to interference | IEC 61000-6-2 |
Environmental characteristics | Climatic
Operating temperature min. | -30 °C |
---|---|
Operating temperature max. | 60 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 80 °C |
Relative humidity min. (operation) | 25 % |
Relative humidity max. (operation) | 75 % |
Environmental product conformity
REACH | (EC) No 1907/2006 |
---|---|
RoHS | 2011/65/EU & 2015/863 - Exception 7(a)&7(c)I |
China RoHS II | SJ/T 11364-2014 - EPUP-20 |
California Proposition 65 | Ni CAS No.7440-02-0 |
WEEE | 2012/19/EU | Category 5 |
Conformity
CE | 2011/65/EU, 2014/30/EU |
---|---|
UKCA | Electromagnetic Compatibility Regulations 2016, The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations 2012 |
Approvals
UR | E172109 |
---|---|
URc | E172109 |
Connection data
Connection types
Connection type 1 | Port |
---|
Connection type 1
Mounting method | inserted, screwed |
---|---|
Tightening torque | 0,6 Nm |
Family construction form | M12 |
Gender | male |
Color contact carrier | black |
Coding | A |
No. of poles | 4 |
PIN 1 | 24 V DC (US) (L +) |
PIN 2 | n.c. |
PIN 3 | 0 V (US) (L -) |
PIN 4 | C / Q / IO-Link |
Commercial data
ECLASS-6.1 | 27371216 |
---|---|
ECLASS-7.0 | 27371216 |
ECLASS-8.0 | 27371216 |
ECLASS-9.0 | 27371216 |
ECLASS-10.1 | 27371216 |
ECLASS-11.1 | 27371216 |
ECLASS-12.0 | 27371216 |
customs tariff number | 85365011 |
GTIN | 4065909050132 |
Packaging unit | 1 |
Accessories
---- Identification Plate ----