MKDP 24/22 Cable entry plate
Product discontinued
Art.No.: | 7000-90201-2422000 |
Alternative product: | |
Weight: | 0.102 kg |
Country of origin: | DE |
US
Available
EU
not available
Description
Size 24
Cable diameter (16)× 3...6.5 mm, (4)× 5...9.2 mm, (2)× 8...12.5 mm
Cable diameter (16)× 3...6.5 mm, (4)× 5...9.2 mm, (2)× 8...12.5 mm
Technical Data
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP66 |
---|
Mechanical data | Material data
Combustibility class (UL94) | V-0 |
---|---|
Material gasket | TPE |
Material housing | PA |
Mechanical data | Mounting data
Height | 147,5 mm |
---|---|
Width | 59,5 mm |
Depth | 25 mm |
Environmental characteristics | Climatic
Operating temperature min. | -30 °C |
---|---|
Operating temperature max. | 100 °C |
Commercial data
ECLASS-6.0 | 27279221 |
---|---|
ECLASS-7.0 | 27440104 |
ECLASS-8.0 | 27440104 |
ECLASS-9.0 | 27440102 |
ECLASS-10.1 | 27400569 |
ECLASS-11.1 | 27400569 |
ECLASS-12.0 | 27400569 |
ETIM-5.0 | EC001855 |
customs tariff number | 39269097 |
GTIN | 4048879568579 |
Packaging unit | 1 |