Emergency-stop pushbutton with 2 positive opening contacts
in a IP65 enclosure
Art.No.: | 69042 |
Weight: | 0.193 kg |
Country of origin: | DE |
US
Call for Availability
EU
Available
Description
E-Stop 72P 2NC M12(5)
with M12 connection
5-pole
Emergency-Stop button
2 NC (positively-opening)
with protection shroud
with M12 connection
5-pole
Emergency-Stop button
2 NC (positively-opening)
with protection shroud
Technical Data
Electrical data | Output
Utilization category AC-15 (EN IEC 60947-5-1) | 3 A @ 250 V |
---|---|
Utilization category DC-13 (EN IEC 60947-5-1) | 2 A @ 24 V |
Switching current (AC-15) | 30 A |
Switching current (DC-13) | 2,2 A |
Device protection
Condition lifetime | load-dependent, temperature dependent |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65 |
---|---|
Electrical lifetime | 1000000 Cycles |
Device protection | Mechanical
Mechanical endurance | 1000000 Cycles |
---|---|
Operating life B10d | 250000 Cycles |
Mechanical data
Bounce time max. | 9 ms |
---|
Mechanical data | Material data
Material contact | AgNi |
---|
Mechanical data | Mounting data
Mounting method | screwed |
---|---|
Height | 104 mm |
Width | 72 mm |
Depth | 91 mm |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 60 °C |
Storage temperature min. | -25 °C |
Storage temperature max. | 85 °C |
Technical Data | Reliability
Lambda normally closed contact | 20 % |
---|
Connection data
Connection type 1
Family construction form | M12 |
---|---|
Gender | male |
Color contact carrier | black |
Coding | A |
No. of poles | 5 |
PIN 1 | NC 1 |
PIN 2 | NC 2 |
PIN 4 | NC 1 |
PIN 5 | NC 2 |
Commercial data
ECLASS-6.0 | 27371244 |
---|---|
ECLASS-6.1 | 27371244 |
ECLASS-7.0 | 27371244 |
ECLASS-8.0 | 27371244 |
ECLASS-9.0 | 27371244 |
ECLASS-10.1 | 27371244 |
ECLASS-11.1 | 27371244 |
ECLASS-12.0 | 27371244 |
ETIM-5.0 | EC002034 |
customs tariff number | 85365080 |
GTIN | 4048879594691 |
Packaging unit | 1 |
Accessories
---- Sensor-Actuator Adapter ----