R-Button 22 1NO L M12(4)
Illuminiated reset button
Art.No.: | 69060 |
Weight: | 0.014 kg |
Country of origin: | HU |
US
Call for Availability
EU
Available
Description
R-Button 22 1NO L M12(4)
Illuminiated reset button
Connection M12 (4-pin)
Mounting hole 22,3 mm
Illuminiated reset button
Connection M12 (4-pin)
Mounting hole 22,3 mm
Technical Data
Electrical data | Supply
Operating voltage DC min. | 20 V |
---|---|
Operating voltage DC max. | 28 V |
Rated operating voltage AC-15 | 35 V |
Rated operating voltage DC-13 | 35 V |
Rated operating current | 0,1 A |
Electrical data | Input
Short-circuit current | 1000 A |
---|
Electrical data | Output
Switching power max. | 1 W |
---|---|
Voltage switching AC min. | 0,02 V |
Switching voltage AC max. | 35 V |
Voltage switching DC min. | 0,02 V |
Switching voltage DC max. | 35 V |
Switching voltage DC max. (UL 60947) | 30 V |
Switching voltage peak DC (UL 60947) | 42,4 V |
Switching current min. | 0,01 mA |
Switching current max. | 100 mA |
Installation | Connection
Family construction form | M12 |
---|
Installation | Pin assignment
Coding | A |
---|---|
No. of poles | 4 |
Device protection | Electrical
Installation height max. ASL | 2000 m |
---|---|
Degree of protection front (EN IEC 60529) | IP66, IP67, IP69 |
Degree of protection back (EN IEC 60529) | IP66, IP67 |
Pollution Degree | 2 |
Short circuit protective device (SCPD) | fuse 250 V / 0.1 A / 1.5 kA gG quick |
Rated insulation voltage | 250 V |
Overvoltage category (EN 60950-1) | II |
Device protection | Mechanical
Mechanical endurance | 500000 Cycles |
---|---|
Mechanical endurance B10 | 650000 Cycles |
UL enclosure type rating front side | type 4X |
Device protection | Media
Salt-spray resistance (IEC 60068-2-11) | yes |
---|
Mechanical data
Can be illuminated | yes |
---|---|
Actuating function | spring return |
Actuating force min. | 5 N |
Actuating force max. | 12 N |
Actuating travel max. | 1 mm |
Color | black |
Color collar | black |
Color front ring | black |
Color illuminant | white |
Shape collar | round |
Contact type | 1 S |
Type of illuminant | LED |
Mechanical data | Material data
Material housing | Plastic |
---|---|
Material contact | Gold |
Mechanical data | Mounting data
Mounting method | Threaded ring |
---|---|
Installation height | 9,8 mm |
Mounting depth | 36,4 mm |
Mounting hole | 22,3 mm |
Height | 29,8 mm |
Width | 40 mm |
Grid min. | 30 mm |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 70 °C |
Derating from | 40 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 85 °C |
Relative humidity max. (operation) | 93 % |
Connection data
Connection type 1
Family construction form | M12 |
---|---|
Gender | male |
Color contact carrier | black |
Coding | A |
No. of poles | 4 |
PIN 1 | NO |
PIN 2 | LED (A) |
PIN 3 | LED (K) |
PIN 4 | NO |
Commercial data
ECLASS-6.1 | 27371228 |
---|---|
ECLASS-7.0 | 27371228 |
ECLASS-8.0 | 27371228 |
ECLASS-9.0 | 27371228 |
ECLASS-10.1 | 27371228 |
ECLASS-11.1 | 27371228 |
ECLASS-12.0 | 27371228 |
ETIM-5.0 | EC001028 |
customs tariff number | 85365080 |
GTIN | 4048879594837 |
Packaging unit | 1 |
Accessories
---- Identification Plate ----
---- Marking Accessories ----