MODLINK MSDD GENDER CHANGER
USB-A 2.0 female/female
Art.No.: | 4000-68000-9040020 |
Weight: | 0.012 kg |
Country of origin: | CN |
US
Call for Availability
EU
Available
Description
Gender Changer
USB (form A – form A)
USB (form A – form A)
Technical Data
Mechanical data | Mounting data
Height | 38 mm |
---|---|
Width | 14 mm |
Depth | 40 mm |
Commercial data
ECLASS-6.0 | 27189217 |
---|---|
ECLASS-6.1 | 27069202 |
ECLASS-7.0 | 27069202 |
ECLASS-8.0 | 27060324 |
ECLASS-9.0 | 27060324 |
ECLASS-10.1 | 27060324 |
ECLASS-11.1 | 27060324 |
ECLASS-12.0 | 27060324 |
ETIM-5.0 | EC000830 |
customs tariff number | 85366990 |
GTIN | 4048879036917 |
Packaging unit | 1 |