MODLINK MSDD GENDER CHANGER
SUB-D15 female/male
Art.No.: | 4000-68000-9040040 |
Weight: | 0.012 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Produced for you with priority
Description
Gender Changer
SUB-D15 (female/male)
SUB-D15 (female/male)
Technical Data
Mechanical data | Mounting data
Height | 39,5 mm |
---|---|
Width | 16,8 mm |
Depth | 25 mm |
Commercial data
ECLASS-6.0 | 27189217 |
---|---|
ECLASS-6.1 | 27143490 |
ECLASS-7.0 | 27440290 |
ECLASS-8.0 | 27440214 |
ECLASS-9.0 | 27440214 |
ECLASS-10.1 | 27440214 |
ECLASS-11.1 | 27440214 |
ECLASS-12.0 | 27440214 |
ETIM-5.0 | EC000830 |
customs tariff number | 85366990 |
GTIN | 4048879036863 |
Packaging unit | 1 |