MODLINK MSDD GENDER CHANGER
BNC-Adapter female/female
Art.No.: | 4000-68000-9040070 |
Weight: | 0.01 kg |
Country of origin: | TW |
US
Call for Availability
EU
Call for Availability
Description
Gender Changer
BNC
BNC
Technical Data
Mechanical data | Mounting data
Height | 32,6 mm |
---|---|
Width | 15,4 mm |
Depth | 15,4 mm |
Commercial data
ECLASS-6.0 | 27189217 |
---|---|
ECLASS-6.1 | 27143490 |
ECLASS-7.0 | 27440290 |
ECLASS-8.0 | 27440290 |
ECLASS-9.0 | 27440290 |
ECLASS-10.1 | 27440290 |
ECLASS-11.1 | 27440290 |
ECLASS-12.0 | 27440290 |
ETIM-5.0 | EC000830 |
customs tariff number | 85366990 |
GTIN | 4048879036788 |
Packaging unit | 1 |