MODLINK MSDD DBL HOUSING PLASTIC
Art.No.: | 4000-68000-9060020 |
Weight: | 0.505 kg |
Country of origin: | DE |
US
Call for Availability
EU
Available
Description
Housing (2-way)
with 6 blind plugs (M16×1.5 mm)
with 6 blind plugs (M16×1.5 mm)
Technical Data
Mechanical data | Mounting data
Height | 182 mm |
---|---|
Width | 180 mm |
Depth | 90 mm |
Commercial data
ECLASS-6.0 | 27189217 |
---|---|
ECLASS-6.1 | 27189260 |
ECLASS-7.0 | 27189260 |
ECLASS-8.0 | 27189260 |
ECLASS-9.0 | 27189260 |
ECLASS-10.1 | 27182810 |
ECLASS-11.1 | 27182810 |
ECLASS-12.0 | 27182810 |
ETIM-5.0 | EC001583 |
customs tariff number | 85389099 |
GTIN | 4048879036719 |
Packaging unit | 1 |