MODLINK MSDD CABLES
5m USB-A 2.0 male/male shielded
Art.No.: | 4000-68000-9030051 |
Weight: | 0.174 kg |
Country of origin: | CN |
US
Available
EU
Available
Description
USB cable (male/male)
5.0 m
5.0 m
Technical Data
Device protection
Shielded | yes |
---|
Commercial data
ECLASS-6.0 | 27189217 |
---|---|
ECLASS-6.1 | 27060390 |
ECLASS-7.0 | 27060390 |
ECLASS-8.0 | 27060390 |
ECLASS-9.0 | 27060390 |
ECLASS-10.1 | 27060390 |
ECLASS-11.1 | 27060390 |
ECLASS-12.0 | 27060390 |
ETIM-5.0 | EC000830 |
customs tariff number | 85444290 |
GTIN | 4048879037013 |
Packaging unit | 1 |