MODLINK MSDD CABLES
5m USB 2.0 extension cable active
Art.No.: | 4000-68000-9030056 |
Weight: | 0.255 kg |
Country of origin: | CN |
US
Call for Availability
EU
Available
Description
USB cable
Form A
5.0 m
Form A
5.0 m
Technical Data
Device protection
Shielded | yes |
---|
Commercial data
ECLASS-6.0 | 27189217 |
---|---|
ECLASS-6.1 | 27060390 |
ECLASS-7.0 | 27060390 |
ECLASS-8.0 | 27060390 |
ECLASS-9.0 | 27060390 |
ECLASS-10.1 | 27060390 |
ECLASS-11.1 | 27060390 |
ECLASS-12.0 | 27060390 |
ETIM-5.0 | EC000830 |
customs tariff number | 85444290 |
GTIN | 4048879404129 |
Packaging unit | 1 |