MODLINK MSDD DATA INSERT
1xSUB-D25 female/male + 1xSUB-D9 blind
Art.No.: | 4000-68000-0740000 |
Weight: | 0.039 kg |
Country of origin: | DE |
US
Call for Availability
EU
Available
Description
SUB-D25
1× SUB-D25 (female/male)
1× SUB-D9 (blind plug)
1× SUB-D25 (female/male)
1× SUB-D9 (blind plug)
Technical Data
Mechanical data | Mounting data
Height | 88 mm |
---|---|
Width | 51 mm |
Depth | 40 mm |
Environmental characteristics | Climatic
Storage temperature min. | -30 °C |
---|---|
Storage temperature max. | 60 °C |
SUB-D25
Operating voltage AC | 48 V |
---|---|
Operating voltage DC | 48 V |
Operating voltage AC max. (UL-listed) | 30 V |
Operating voltage DC max. (UL-listed) | 42,4 V |
Operating current | 3 A |
Current operating max. (UL) | 175 mA |
Family construction form | SUB-D25 |
Family type Back side | SUB-D25 |
Gender | female |
Gender Rear | male |
Looking techniques | Standard UNC 4-40 screw thread bolt (EN 60807) |
No. of poles | 25 |
Commercial data
ECLASS-6.0 | 27189217 |
---|---|
ECLASS-6.1 | 27189217 |
ECLASS-7.0 | 27189217 |
ECLASS-8.0 | 27189217 |
ECLASS-9.0 | 27189217 |
ECLASS-10.1 | 27182806 |
ECLASS-11.1 | 27182806 |
ECLASS-12.0 | 27182806 |
ETIM-5.0 | EC002625 |
customs tariff number | 85366990 |
GTIN | 4048879037884 |
Packaging unit | 1 |