MODLINK MSDD DATA INSERT
1×SUB-D9 male/male + 1xRJ45 + 2×PS2 fem./soldering
Art.No.: | 4000-68000-1520000 |
Weight: | 0.04 kg |
Country of origin: | DE |
US
Call for Availability
EU
Produced for you with priority
Description
RJ45; SUB-D9; PS2; PS2
1× RJ45, 8-pole metal, CAT5e (female/female)
1× SUB-D9 (male/male)
2× PS2 (6-pole solder connection)
1× RJ45, 8-pole metal, CAT5e (female/female)
1× SUB-D9 (male/male)
2× PS2 (6-pole solder connection)
Connect Product
Data cableShow all
Technical Data
Mechanical data | Mounting data
Height | 88 mm |
---|---|
Width | 51 mm |
Depth | 21 mm |
Environmental characteristics | Climatic
Storage temperature min. | 5 °C |
---|---|
Storage temperature max. | 40 °C |
SUB-D9
Operating voltage AC | 48 V |
---|---|
Operating voltage DC | 48 V |
Operating voltage AC max. (UL-listed) | 30 V |
Operating voltage DC max. (UL-listed) | 42,4 V |
Operating current | 3 A |
Current operating max. (UL) | 175 mA |
Family construction form | SUB-D9 |
Family type Back side | SUB-D9 |
Gender | male |
Gender Rear | male |
Looking techniques | Standard UNC 4-40 screw thread bolt (EN 60807) |
No. of poles | 9 |
RJ45
Operating voltage AC max. (UL-listed) | 30 V |
---|---|
Operating voltage DC max. (UL-listed) | 42,4 V |
Current operating max. (UL) | 175 mA |
Family construction form | RJ45 |
Family type Back side | RJ45 |
Cable category min. | Cat5e |
Looking techniques | Snap-in connector |
PS2
Connection cross section max. | 0,5 mm² |
---|---|
AWG number max. | 20 |
Operating voltage AC | 30 V |
Operating voltage DC | 30 V |
Operating current | 1 A |
Family construction form | PS2 |
Family type Back side | PS2 |
Gender | female |
Gender Rear | Lötanschluss |
Looking techniques | Screw locking |
No. of poles | 6 |
Commercial data
ECLASS-6.0 | 27189217 |
---|---|
ECLASS-6.1 | 27189217 |
ECLASS-7.0 | 27189217 |
ECLASS-8.0 | 27189217 |
ECLASS-9.0 | 27182806 |
ECLASS-10.1 | 27182806 |
ECLASS-11.1 | 27182806 |
ECLASS-12.0 | 27182806 |
ETIM-5.0 | EC002625 |
customs tariff number | 85366990 |
GTIN | 4048879037464 |
Packaging unit | 1 |