MODLINK MSDD DBL COMBI INSERT GREAT BRITAIN
1xRJ45 fem./fem. + RCD opening
Art.No.: | 4000-68000-4320001 |
Weight: | 0.11 kg |
Country of origin: | DE |
US
Call for Availability
EU
Available
Description
1× Great Britain (BS)
1× RJ45, 8-pole metal, CAT5e (female/female)
1× FI cut-out
1× RJ45, 8-pole metal, CAT5e (female/female)
1× FI cut-out
Connect Product
Data cableShow all
Technical Data
Mechanical data | Mounting data
Height | 88 mm |
---|---|
Width | 116 mm |
Depth | 70 mm |
Environmental characteristics | Climatic
Storage temperature min. | 5 °C |
---|---|
Storage temperature max. | 40 °C |
England
Operating voltage AC | 250 V |
---|---|
Operating current | 13 A |
No. of poles | 2 + PE |
Protection contact present | yes |
RJ45
Operating voltage AC max. (UL-listed) | 30 V |
---|---|
Operating voltage DC max. (UL-listed) | 42,4 V |
Current operating max. (UL) | 175 mA |
Family construction form | RJ45 |
Family type Back side | RJ45 |
Cable category min. | Cat5e |
Looking techniques | Snap-in connector |
Commercial data
ECLASS-6.0 | 27189217 |
---|---|
ECLASS-6.1 | 27189217 |
ECLASS-7.0 | 27189217 |
ECLASS-8.0 | 27189217 |
ECLASS-9.0 | 27182806 |
ECLASS-10.1 | 27182806 |
ECLASS-11.1 | 27182806 |
ECLASS-12.0 | 27182806 |
ETIM-5.0 | EC000020 |
customs tariff number | 85366990 |
GTIN | 4048879384506 |
Packaging unit | 1 |
Accessories
---- USB Adapter ----
---- Grounding Material ----