MODLINK MSDD SINGLE COMBI INSERT DANEMARK
1x RJ45 + 1x data cutout
Art.No.: | 4000-68000-4550001 |
Weight: | 0.062 kg |
Country of origin: | DE |
US
Call for Availability
EU
Call for Availability
Description
1× Denmark (white)
1× RJ45, 8-pole metal, CAT6A (female/female)
1× RJ45 cut-out
1× RJ45, 8-pole metal, CAT6A (female/female)
1× RJ45 cut-out
Connect Product
Data cableShow all
Technical Data
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20 |
---|
Mechanical data | Mounting data
Height | 87,5 mm |
---|---|
Width | 50,7 mm |
Depth | 43 mm |
Environmental characteristics | Climatic
Operating temperature min. | -5 °C |
---|---|
Operating temperature max. | 50 °C |
Storage temperature min. | -10 °C |
Storage temperature max. | 60 °C |
Shielding plate
Connection information | Threaded hole M4 |
---|---|
Tightening torque | 0,9 Nm |
Denmark
Connection cross section max. | 2,5 mm² |
---|---|
AWG number max. | 14 |
Operating voltage AC | 250 V |
Operating current | 13 A |
Connection | Spring clamp terminals FK |
No. of poles | 2 + PE |
Connections per pole | 2 |
Protection contact present | yes |
RJ45
Operating voltage AC max. (UL-listed) | 30 V |
---|---|
Operating voltage DC max. (UL-listed) | 42,4 V |
Current operating max. (UL) | 175 mA |
Family construction form | RJ45 |
Family type Back side | RJ45 |
Cable category min. | Cat6a |
Looking techniques | Snap-in connector |
Commercial data
ECLASS-6.0 | 27189217 |
---|---|
ECLASS-6.1 | 27189217 |
ECLASS-7.0 | 27189217 |
ECLASS-8.0 | 27189217 |
ECLASS-9.0 | 27182806 |
ECLASS-10.1 | 27182806 |
ECLASS-11.1 | 27182806 |
ECLASS-12.0 | 27182806 |
ETIM-5.0 | EC002625 |
customs tariff number | 85366990 |
GTIN | 4048879601092 |
Packaging unit | 1 |
Accessories
---- USB Adapter ----
---- Grounding Material ----