MODLINK MSDD SOCKET INSERT GERMANY
250VAC/16A yellow
Art.No.: | 4000-68000-3200000 |
Weight: | 0.045 kg |
Country of origin: | HU |
US
Call for Availability
EU
Available
Description
Germany (VDE) yellow
Spring clamp terminals: max. 2× 2.5 mm² (AWG 14)
Spring clamp terminals: max. 2× 2.5 mm² (AWG 14)
Technical Data
Mechanical data | Mounting data
Height | 88 mm |
---|---|
Width | 51 mm |
Depth | 41 mm |
Environmental characteristics | Climatic
Storage temperature min. | -30 °C |
---|---|
Storage temperature max. | 60 °C |
Germany (VDE)
Connection cross section max. | 2,5 mm² |
---|---|
AWG number max. | 14 |
Operating voltage AC | 250 V |
Operating current | 16 A |
Connection | Spring clamp terminals FK |
No. of poles | 2 + PE |
Connections per pole | 2 |
Protection contact present | yes |
Commercial data
ECLASS-6.0 | 27189217 |
---|---|
ECLASS-6.1 | 27189217 |
ECLASS-7.0 | 27189217 |
ECLASS-8.0 | 27189217 |
ECLASS-9.0 | 27182806 |
ECLASS-10.1 | 27182806 |
ECLASS-11.1 | 27182806 |
ECLASS-12.0 | 27182806 |
ETIM-5.0 | EC000020 |
customs tariff number | 85366990 |
GTIN | 4048879429603 |
Packaging unit | 1 |