Modlink MSDD-set: Frame 4000-68223-0000000,
insert 4000-68000-1200000 + 4000-68000-1260000
Art.No.: | 4000-68223-1201260 |
Weight: | 0.43 kg |
Country of origin: | DE |
US
Call for Availability
EU
Call for Availability
Connect Product
Data cableShow all
Technical Data
Frame
Degree of protection (EN IEC 60529) | IP65 |
---|---|
Operating temperature min. | -10 °C |
Operating temperature max. | 60 °C |
Storage temperature min. | -25 °C |
Storage temperature max. | 60 °C |
Suitable for installation wall thickness min. | 1 mm |
Suitable for installation wall thickness max. | 5 mm |
Coating housing | surface finished |
Color cover | transparent |
Material lid | PC |
Material housing | Fine zinc die casting |
Shielding plate
Connection information | Threaded hole M4 |
---|---|
Tightening torque | 0,9 Nm |
RJ45
Operating voltage AC max. (UL-listed) | 30 V |
---|---|
Operating voltage DC max. (UL-listed) | 42,4 V |
Current operating max. (UL) | 175 mA |
Family construction form | RJ45 |
Family type Back side | RJ45 |
Cable category min. | Cat5e |
Looking techniques | Snap-in connector |
SLB4
Connection geometry | 4.8 x 0.8 mm |
---|---|
Operating voltage AC max. (UL-listed) | 30 V |
Operating voltage DC max. (UL-listed) | 42,4 V |
Operating current | 24 A |
Connection | Flachstecker |
Commercial data
ECLASS-6.0 | 27189217 |
---|---|
ECLASS-6.1 | 27189217 |
ECLASS-7.0 | 27189217 |
ECLASS-8.0 | 27189217 |
ECLASS-9.0 | 27189217 |
ECLASS-10.1 | 27182806 |
ECLASS-11.1 | 27182806 |
ECLASS-12.0 | 27182806 |
ETIM-5.0 | EC002625 |
customs tariff number | 85366990 |
GTIN | 4048879330732 |
Packaging unit | 1 |