Modlink MSDD-set: Frame 4000-68512-0000003,
insert 4000-68000-0020000
Art.No.: | 4000-68512-0020003 |
Weight: | 0.321 kg |
Country of origin: | BE |
US
Call for Availability
EU
not available
Technical Data
Frame
Degree of protection (EN IEC 60529) | IP65 |
---|---|
Operating temperature min. | -30 °C |
Operating temperature max. | 70 °C |
Storage temperature min. | -30 °C |
Storage temperature max. | 80 °C |
Suitable for installation wall thickness min. | 1 mm |
Suitable for installation wall thickness max. | 5 mm |
Color cover | transparent |
Color housing | black |
Material lid | PC |
Material housing | PA |
Germany (VDE)
Connection cross section max. | 6 mm² |
---|---|
AWG number max. | 10 |
Operating voltage AC | 250 V |
Operating current | 16 A |
Connection | Screw terminals SK |
No. of poles | 2 + PE |
Connections per pole | 2 |
Protection contact present | yes |
Commercial data
ECLASS-6.0 | 27189217 |
---|---|
ECLASS-7.0 | 27189217 |
ECLASS-8.0 | 27189217 |
ECLASS-9.0 | 27189217 |
ETIM-5.0 | EC002625 |
customs tariff number | 85366990 |
GTIN | 4048879406307 |
Packaging unit | 1 |