A3 Bulkhead mounted h., IP67
Single locking lever m.
Art.No.: | 70MH-GAANL-B000100 |
Weight: | 0.038 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Available
Description
A3
Bulkhead mounted housing
Single locking lever
IP67
Technical data will be only guaranteed with Murrelektronik components.
Bulkhead mounted housing
Single locking lever
IP67
Technical data will be only guaranteed with Murrelektronik components.
Technical Data
Installation | Connection
Mating cycles min. | 500 |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|---|
Additional condition protection degree | inserted, locked |
Mechanical data
Housing type | Bulkhead mounted housing |
---|
Mechanical data | Material data
Coating housing | powder-coated |
---|---|
Coating locking | verzinkt |
Material gasket | NBR |
Material housing | Zinc die-casting |
Locking material | Steel |
Mechanical data | Mounting data
Size | A3 |
---|---|
Height | 23,1 mm |
Width | 40,1 mm |
Depth | 33 mm |
Looking techniques | Single locking lever |
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 100 °C |
Climatic category (EN IEC 60068-1) | 40/100/21 |
Commercial data
ECLASS-6.0 | 27143424 |
---|---|
ECLASS-6.1 | 27261203 |
ECLASS-7.0 | 27440202 |
ECLASS-8.0 | 27440202 |
ECLASS-9.0 | 27440202 |
ECLASS-10.1 | 27440202 |
ECLASS-11.1 | 27440202 |
ECLASS-12.0 | 27440202 |
ETIM-5.0 | EC000437 |
customs tariff number | 85389099 |
GTIN | 4048879643016 |
Packaging unit | 1 |