A3 Hood, IP65
Single locking lever, side entry M20
Art.No.: | 70MH-GTANL-A02B000 |
Weight: | 0.07 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Available
Description
A3
Hood
Single locking lever
IP65
Technical data will be only guaranteed with Murrelektronik components.
Hood
Single locking lever
IP65
Technical data will be only guaranteed with Murrelektronik components.
Technical Data
Installation
Cable outlet | laterally |
---|
Installation | Connection
Mounting set | M20 |
---|---|
Mating cycles min. | 500 |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65 |
---|---|
Additional condition protection degree | inserted, locked, with screw connection |
Mechanical data
Housing type | Hood |
---|
Mechanical data | Material data
Coating housing | powder-coated |
---|---|
Coating locking | verzinkt |
Material housing | Zinc die-casting |
Locking material | Steel |
Mechanical data | Mounting data
Size | A3 |
---|---|
Height | 48,2 mm |
Width | 26,6 mm |
Depth | 33,4 mm |
Looking techniques | Single locking lever |
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 100 °C |
Climatic category (EN IEC 60068-1) | 40/100/21 |
Commercial data
ECLASS-6.0 | 27279221 |
---|---|
ECLASS-6.1 | 27261203 |
ECLASS-7.0 | 27440202 |
ECLASS-8.0 | 27440202 |
ECLASS-9.0 | 27440202 |
ECLASS-10.1 | 27440202 |
ECLASS-11.1 | 27440202 |
ECLASS-12.0 | 27440202 |
ETIM-5.0 | EC000437 |
customs tariff number | 85389099 |
GTIN | 4048879716802 |
Packaging unit | 1 |