B10 Bulkhead mounted h., IP65
Single locking lever m.
Art.No.: | 70MH-GAENL-B000000 |
Alternative product: | |
Weight: | 0.19 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Available
Description
B10
Bulkhead mounted housing
Single locking lever
IP65
Technical data will be only guaranteed with Murrelektronik components.
Bulkhead mounted housing
Single locking lever
IP65
Technical data will be only guaranteed with Murrelektronik components.
Technical Data
Installation | Connection
Mating cycles min. | 500 |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65 |
---|---|
Additional condition protection degree | inserted, locked, with screw connection |
Mechanical data
Housing type | Bulkhead mounted housing |
---|
Mechanical data | Material data
Coating housing | powder-coated |
---|---|
Coating locking | verzinkt |
Material gasket | NBR |
Material housing | Aluminum die casting |
Locking material | Steel |
Mechanical data | Mounting data
Size | B10 |
---|---|
Height | 28,5 mm |
Width | 43 mm |
Depth | 93 mm |
Looking techniques | Single locking lever |
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 100 °C |
Climatic category (EN IEC 60068-1) | 40/100/21 |
Commercial data
ECLASS-6.0 | 27143424 |
---|---|
ECLASS-6.1 | 27261203 |
ECLASS-7.0 | 27440202 |
ECLASS-8.0 | 27440202 |
ECLASS-9.0 | 27440202 |
ECLASS-10.1 | 27440202 |
ECLASS-11.1 | 27440202 |
ECLASS-12.0 | 27440202 |
ETIM-5.0 | EC000437 |
customs tariff number | 85389099 |
GTIN | 4048879644952 |
Packaging unit | 1 |