B10 Bulkhead mounted h., IP68
Screw locking
Art.No.: | 70MH-GAENS-B000200 |
Weight: | 0.164 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Call for Availability
Description
B10
Bulkhead mounted housing
Screw locking
IP68
Technical data will be only guaranteed with Murrelektronik components.
Bulkhead mounted housing
Screw locking
IP68
Technical data will be only guaranteed with Murrelektronik components.
Technical Data
Installation | Connection
Mating cycles min. | 500 |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP68 |
---|---|
Additional condition protection degree | inserted, locked |
Mechanical data
Housing type | Bulkhead mounted housing |
---|
Mechanical data | Material data
Coating housing | powder-coated |
---|---|
Material gasket | Silicon |
Material housing | Aluminum die casting |
Locking material | Stainless steel |
Mechanical data | Mounting data
Size | B10 |
---|---|
Mounting method | Screw locking |
Height | 28,9 mm |
Width | 58 mm |
Depth | 145 mm |
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 125 °C |
Climatic category (EN IEC 60068-1) | 40/125/21 |
Commercial data
ECLASS-6.0 | 27143424 |
---|---|
ECLASS-6.1 | 27261203 |
ECLASS-7.0 | 27440202 |
ECLASS-8.0 | 27440202 |
ECLASS-9.0 | 27440202 |
ECLASS-10.1 | 27440202 |
ECLASS-11.1 | 27440202 |
ECLASS-12.0 | 27440202 |
ETIM-5.0 | EC000437 |
customs tariff number | 85389099 |
GTIN | 4048879647366 |
Packaging unit | 1 |