B16 Surface mounted h., low profile, IP65
Single locking lever m., side entry M25, p-cover
Art.No.: | 70MH-GSFNL-B01C010 |
Alternative product: | |
Weight: | 0.373 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Available
Description
B16
Surface mounted housing (low)
Single locking lever
IP65
Technical data will be only guaranteed with Murrelektronik components.
Surface mounted housing (low)
Single locking lever
IP65
Technical data will be only guaranteed with Murrelektronik components.
Technical Data
Installation
Cable outlet | laterally |
---|
Installation | Connection
Mounting set | M25 |
---|---|
Mating cycles min. | 500 |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65 |
---|---|
Additional condition protection degree | inserted, locked, with screw connection |
Mechanical data
Housing type | Surface mounted housing |
---|
Mechanical data | Material data
Coating housing | powder-coated |
---|---|
Coating locking | verzinkt |
Material gasket | NBR |
Material housing | Aluminum die casting |
Material protective cover | Plastic |
Locking material | Steel |
Mechanical data | Mounting data
Size | B16 |
---|---|
Height | 63,5 mm |
Width | 57 mm |
Depth | 117 mm |
Looking techniques | Single locking lever |
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 100 °C |
Climatic category (EN IEC 60068-1) | 40/100/21 |
Commercial data
ECLASS-6.0 | 27143424 |
---|---|
ECLASS-6.1 | 27261203 |
ECLASS-7.0 | 27440202 |
ECLASS-8.0 | 27440202 |
ECLASS-9.0 | 27440202 |
ECLASS-10.1 | 27440202 |
ECLASS-11.1 | 27440202 |
ECLASS-12.0 | 27440202 |
ETIM-5.0 | EC000437 |
customs tariff number | 85389099 |
GTIN | 4048879646550 |
Packaging unit | 1 |