B24 Hood, IP68
Screw locking, top entry M40
Art.No.: | 70MH-GTGNS-A01E200 |
Alternative product: | |
Weight: | 0.727 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Available
Description
B24
Hood
Screw locking
IP68
Technical data will be only guaranteed with Murrelektronik components.
Hood
Screw locking
IP68
Technical data will be only guaranteed with Murrelektronik components.
Technical Data
Installation
Cable outlet | straight |
---|
Installation | Connection
Tightening torque | 4 Nm |
---|---|
Mounting set | M40 |
Mating cycles min. | 500 |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP68 |
---|---|
Additional condition protection degree | inserted, locked, with screw connection |
Mechanical data
Housing type | Hood |
---|
Mechanical data | Material data
Coating housing | powder-coated |
---|---|
Material gasket | Silicon |
Material housing | Aluminum die casting |
Locking material | Stainless steel |
Mechanical data | Mounting data
Size | B24 |
---|---|
Mounting method | Screw locking |
Height | 110,5 mm |
Width | 58 mm |
Depth | 192 mm |
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 125 °C |
Climatic category (EN IEC 60068-1) | 40/125/21 |
Commercial data
ECLASS-6.0 | 27143424 |
---|---|
ECLASS-6.1 | 27261203 |
ECLASS-7.0 | 27440202 |
ECLASS-8.0 | 27440202 |
ECLASS-9.0 | 27440202 |
ECLASS-10.1 | 27440202 |
ECLASS-11.1 | 27440202 |
ECLASS-12.0 | 27440202 |
ETIM-5.0 | EC000437 |
customs tariff number | 85389099 |
GTIN | 4048879647465 |
Packaging unit | 1 |