Modlight Illumix Classic Line 18W
RGBW-LED machine lamp, IP67, 24VDC, M12 connection
Art.No.: | 4000-75801-1416018 |
Weight: | 0.962 kg |
Country of origin: | DE |
US
Call for Availability
EU
Available
Description
Modlight Illumix Classic Line
18 W
18 W
Technical Data
General product information
URI manufacturer | https://www.murrelektronik.com/ |
---|---|
URI product | https://shop.murrelektronik.com/4000-75801-1416018 |
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Operating voltage DC min. | 21,6 V |
Operating voltage DC max. | 27,6 V |
Power consumption max. | 29,7 W |
Power consumption illumination white | 18 W |
Power consumption red | 10,8 W |
Power consumption green | 8,1 W |
10,8 W |
HMI | Illumination properties
LED service life L70 min. | 52000 h |
---|---|
Energy efficiency class (EU 2019/2015) | D |
Number of light sources | 3 |
Radiation angle min. | 120 ° |
Luminous temperature | 5700 K |
Color reproduction (Ra) min. | 80 |
Luminous efficacy | 147 lm/W |
Light color | daylight white |
Luminous flux illumination white | 2643 lm |
Luminous flux red | 660 lm |
Luminous flux green | 1026 lm |
Luminous flux blue | 387 lm |
Installation | Connection
Family construction form | M12 |
---|---|
Gender | male |
Installation | Pin assignment
Coding | A |
---|---|
No. of poles | 5 |
Device protection | Electrical
Installation height max. ASL | 2000 m |
---|---|
Degree of protection (EN IEC 60529) | IP67 |
Protection class (EN IEC 61140) | III |
Device protection | Mechanical
Shock resistance (EN IEC 60068-2-27) | 50 g, 11 ms |
---|---|
Vibration resistance (EN IEC 60068-2-6) | 10 mm (2 ... 9 Hz), 3 g (9 ... 200 Hz) |
Mechanical data | Material data
Coating housing | eloxiert |
---|---|
Material housing | Aluminium |
Material light cover | diffuse single-pane safety glass (ESG) |
Thickness material light cover | 4 mm |
Mechanical data | Mounting data
Net weight | 970 g |
---|---|
Height | 40 mm |
Width | 585 mm |
Depth | 37 mm |
Screw head diameter max. | 7,2 mm |
Screw head thread max. | M4 |
Environmental characteristics | Climatic
Operating temperature min. | -30 °C |
---|---|
Operating temperature max. | 50 °C |
Storage temperature min. | -30 °C |
Storage temperature max. | 50 °C |
Relative humidity min. (operation) | 5 % |
Relative humidity max. (operation) | 95 % |
Environmental product conformity
REACH | compliant |
---|---|
RoHS | 2011/65/EU |
Conformity
CE | 2014/30/EU |
---|---|
UKCA | Electromagnetic Compatibility Regulations 2016, The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations 2012 |
Approvals
UL | E473165, UL2108 IFDR |
---|---|
ULc | E473165, CSA C22.2 No.250.0 IFDR7 |
Commercial data
ECLASS-6.0 | 27110306 |
---|---|
ECLASS-6.1 | 27110390 |
ECLASS-7.0 | 27110390 |
ECLASS-8.0 | 27110390 |
ECLASS-9.0 | 27110345 |
ECLASS-10.1 | 27110345 |
ECLASS-11.1 | 27110345 |
ECLASS-12.0 | 27110345 |
ETIM-5.0 | EC000348 |
customs tariff number | 94054239 |
GTIN | 4065909086827 |
Packaging unit | 1 |
Accessories
---- Sonsor-Actuator-Cable ----