Signal tower Modlight50 Pro equipped with LED modules
white, blue, green, red
Art.No.: | 4000-76501-7651000 |
Weight: | 0.3 kg |
Country of origin: | ID |
US
Call for Availability
EU
Call for Availability
Description
Basic + LED modules
white, blue, green, red
white, blue, green, red
Technical Data
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Operating voltage DC min. | 21,6 V |
Operating voltage DC max. | 26,4 V |
Current consumption max. | 180 mA |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65 |
---|---|
Additional condition protection degree | inserted, locked |
Mechanical data | Material data
Color housing | black |
---|---|
Material housing | Plastic |
Mechanical data | Mounting data
Height | 276 mm |
---|---|
Width | 50 mm |
Depth | 50 mm |
Environmental characteristics | Climatic
Operating temperature min. | -30 °C |
---|---|
Operating temperature max. | 60 °C |
Commercial data
ECLASS-6.1 | 27371230 |
---|---|
ECLASS-7.0 | 27371230 |
ECLASS-8.0 | 27371230 |
ECLASS-9.0 | 27371230 |
ECLASS-10.1 | 27371230 |
ECLASS-11.1 | 27371230 |
ECLASS-12.0 | 27371230 |
customs tariff number | 85318070 |
GTIN | 4065909027912 |
Packaging unit | 1 |
Accessories
---- Foot for Signal Tower ----