T-COUPLER M12FEM.8P/M12MALE 3P + M12MALE 4P+CABLE
Art.No.: | 334011 |
Weight: | 0.036 kg |
Country of origin: | DE |
US
Call for Availability
EU
Call for Availability
Description
T-coupler (SlimLine) M12 – M12
3-pole, shielded
Connection cable 0.15 m
Distribution function (NO)
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
3-pole, shielded
Connection cable 0.15 m
Distribution function (NO)
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Electrical data | Supply
Operating voltage AC max. | 30 V |
---|---|
Operating voltage DC max. | 30 V |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060311 |
ECLASS-10.1 | 27440106 |
ECLASS-11.1 | 27440106 |
ECLASS-12.0 | 27440106 |
ETIM-5.0 | EC002635 |
customs tariff number | 85444290 |
GTIN | 4048879252461 |
Packaging unit | 1 |