Modlight70 Pro connecting modul 8 pole M12
side, with magnet base
Art.No.: | 4000-76070-1500002 |
Weight: | 0.53 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Call for Availability
Description
Basic
with M12 connection
with magnet base
M12 (8-pole), sideways
Connection cables are in the online shop under "Connection Technology".
with M12 connection
with magnet base
M12 (8-pole), sideways
Connection cables are in the online shop under "Connection Technology".
Technical Data
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Operating voltage DC min. | 21,6 V |
Operating voltage DC max. | 26,4 V |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65 |
---|---|
Additional condition protection degree | inserted, locked |
Mechanical data
Adhesive force | 290 N |
---|
Mechanical data | Material data
Color housing | black |
---|---|
Material housing | Plastic |
Mechanical data | Mounting data
Height | 135 mm |
---|---|
Width | 88 mm |
Depth | 70 mm |
Environmental characteristics | Climatic
Operating temperature min. | -30 °C |
---|---|
Operating temperature max. | 60 °C |
Connection data
Connection type 1
Family construction form | M12 |
---|---|
Gender | male |
Coding | A |
No. of poles | 8 |
PIN 1 | 24 V DC / 0 V |
PIN 2 | LED-Modul RD |
PIN 3 | 0 V / 24 V DC |
PIN 4 | LED-Modul CL |
PIN 5 | LED-Modul YE |
PIN 6 | LED-Modul BU |
PIN 7 | LED-Modul GN |
PIN 8 | Buzzer |
Connection type 2
Mounting method | bayonet-locking |
---|
Commercial data
ECLASS-6.0 | 27371232 |
---|---|
ECLASS-6.1 | 27371232 |
ECLASS-7.0 | 27371232 |
ECLASS-8.0 | 27371232 |
ECLASS-9.0 | 27371232 |
ECLASS-10.1 | 27371232 |
ECLASS-11.1 | 27371232 |
ECLASS-12.0 | 27371232 |
ETIM-5.0 | EC001152 |
ETIM-6.0 | EC001152 |
ETIM-7.0 | EC001152 |
customs tariff number | 85319000 |
GTIN | 4048879759601 |
Packaging unit | 1 |
Accessories
---- Identification Plate ----
---- Mounting Bracket for Signal Tower ----