MODL.VARIO Accessories closure plug 4/2
for adaptive inserts, nickel plated brass
Art.No.: | M623-0200 |
Weight: | 0.002 kg |
Country of origin: | DE |
US
not available
EU
not available
Description
Modlink Vario
Accessories
Locking plug
Diameter
4 mm
Quantity: 10 pcs.
good resistance to oil, gasoline and chemicals
The resistance to aggressive media should be individually tested for your application. Further details on request.
Accessories
Locking plug
Diameter
4 mm
Quantity: 10 pcs.
good resistance to oil, gasoline and chemicals
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Mechanical data
Operating pressure min. | -0,8 bar |
---|---|
Operating pressure max. | 16 bar |
Mechanical data | Material data
Coating housing | nickel plated |
---|---|
Material housing | Brass |
Mechanical data | Mounting data
Size | AD4 |
---|---|
Height | 19 mm |
Width | 5,5 mm |
Depth | 5,5 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 120 °C |
Commercial data
ECLASS-6.0 | 27260702 |
---|---|
ECLASS-6.1 | 27269202 |
ECLASS-7.0 | 27449203 |
ECLASS-8.0 | 27449203 |
ECLASS-9.0 | 27440192 |
ECLASS-10.1 | 27440192 |
ECLASS-11.1 | 27440192 |
ECLASS-12.0 | 27440192 |
ETIM-5.0 | EC002641 |
customs tariff number | 85389099 |
GTIN | 4048879618878 |
Packaging unit | 10 |