LED-INDICATOR WHITE
LED 10mm - 24V DC - 20 mA - IP67
Art.No.: | 71480 |
Weight: | 0.014 kg |
Country of origin: | DE |
US
Call for Availability
EU
Available
Description
(white)
24 V DC
24 V DC
Technical Data
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Operating voltage DC min. | 20,4 V |
Operating voltage DC max. | 26,4 V |
Current consumption max. | 15 mA |
Installation | Connection
Connection information | Faston 2.8×0.8 mm |
---|
Mechanical data | Material data
Coating housing | chrome-plated |
---|---|
Material housing | Brass |
Mechanical data | Mounting data
Height | 16 mm |
---|---|
Width | 16 mm |
Depth | 45 mm |
Environmental characteristics | Climatic
Operating temperature min. | -30 °C |
---|---|
Operating temperature max. | 75 °C |
Commercial data
ECLASS-6.0 | 27261590 |
---|---|
ECLASS-6.1 | 27261501 |
ECLASS-7.0 | 27261501 |
ECLASS-8.0 | 27261501 |
ECLASS-9.0 | 27261501 |
ECLASS-10.1 | 27261501 |
ECLASS-11.1 | 27261501 |
ECLASS-12.0 | 27261501 |
ETIM-5.0 | EC000272 |
customs tariff number | 85318070 |
GTIN | 4048879041065 |
Packaging unit | 10 |