Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
Zoom
LUG S 8  FOR SIGNAL TRANSFER  54100
Product may differ from image

LUG S 8 FOR SIGNAL TRANSFER

250V / 8 A

Art.No.: 54100
Alternative product:   
Weight: 0.076 kg
Country of origin:  CZ
US Call for Availability
EU Call for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

8-pole
Screw plug-in terminals

Electrical data | Supply
Operating voltage AC 250 V
Operating current max. 8 A
Installation
Connection cross-section solid max. 4 mm²
Installation | Connection
Connection Screw terminals SK
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 75 mm
Width 45 mm
Depth 66 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C

ECLASS-6.0 27143424
ECLASS-6.1 27260708
ECLASS-7.0 27141152
ECLASS-8.0 27141152
ECLASS-9.0 27141152
ECLASS-10.1 27141152
ECLASS-11.1 27141152
ECLASS-12.0 27141152
ETIM-5.0 EC001283
customs tariff number 85369010
GTIN 4048879026291
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 54100_dxf_x_a.zip (A)
  • Construction files: STP 54100_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)

---- Marking Accessories ----
---- Screwdriver ----
* Shipping and Local Tax charges may apply