Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
Zoom
M12 ACCESSORIES  56951
Product may differ from image

M12 ACCESSORIES

Blind cap M12 inside thread, 4pieces

Art.No.: 56951
Weight: 0.006 kg
Country of origin:  DE
US Call for Availability
EU Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Screw plug M12×1 mm (for male)
Plastic
Quantity: 4 pcs.

Mechanical data | Mounting data
Height 16 mm
Width 20 mm
Depth 20 mm

ECLASS-6.0 23111190
ECLASS-6.1 23111190
ECLASS-7.0 23111190
ECLASS-8.0 23111190
ECLASS-9.0 23111190
ECLASS-10.1 23111190
ECLASS-11.1 23111103
ECLASS-12.0 23111103
ETIM-5.0 EC000032
customs tariff number 39269097
GTIN 4048879047876
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 56951_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
* Shipping and Local Tax charges may apply