M12 Power female recept. T-cod. front
PVC-wires 4x1.5 1m
Art.No.: | 7000-P7291-9410100 |
Weight: | 0.062 kg |
Country of origin: | DE |
US
Available
EU
not available
Description
Flange female
M12, 4-pole
T-coded
Front mounting
with multi-strand wire
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Technical Data
Cable length | 1 m |
---|
Side 1
Tightening torque | 0,6 Nm |
---|---|
Coating contact | gold plated |
Family construction form | M12P |
Thread | M12 x 1 |
Coding | T |
Material contact | Copper alloy |
Electrical data | Supply
Operating voltage AC max. | 63 V |
---|---|
Operating voltage DC max. | 63 V |
Current operating per contact max. | 12 A |
Installation | Connection
Mounting set | M16 x 1.5 |
---|---|
Width across flats | SW17 |
Mating cycles min. | 100 |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP68 |
---|---|
Additional condition protection degree | inserted, screwed |
Pollution Degree | 3 |
Rated surge voltage | 1,5 kV |
Material group (IEC 60664-1) | II |
Mechanical data | Material data
Material contact carrier | PA |
---|
Mechanical data | Mounting data
Mounting method | inserted, screwed |
---|
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 85 °C |
Additional condition temperature range | depending on cable quality |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Cable data
General data | Cable
Cable identification | 941 |
---|
Structure | Cable
wire arrangement | brown, white, blue, black |
---|
Mechanical data | Cable
Material wire insulation | PVC |
---|---|
Amount wires | 4 |
Conductor crosssection (wire) | 1,5 mm² |
Temperature range | Cable
Min. operating temperature (static) | -40 °C |
---|---|
Max. operating temperature (fixed) | 85 °C |
Resistances | Cable
Flame resistance | UL 1581 § 1090 | UL 1581 § 1100 FT2 | IEC 60332-2-2 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | DIN EN 60811-404 | Good, application-related testing |
Commercial data
ECLASS-6.0 | 27279220 |
---|---|
ECLASS-6.1 | 27279220 |
ECLASS-7.0 | 27440103 |
ECLASS-8.0 | 27440103 |
ECLASS-9.0 | 27440103 |
ECLASS-10.1 | 27440103 |
ECLASS-11.1 | 27440103 |
ECLASS-12.0 | 27440103 |
ETIM-5.0 | EC002635 |
customs tariff number | 85444290 |
GTIN | 4048879654371 |
Packaging unit | 1 |