M12 Power male 0° / female 0° L-cod.
PUR 5x1.5 gy 2m
Art.No.: | 7000-P4241-9660200 |
Weight: | 0.356 kg |
Country of origin: | DE |
US
Call for Availability
EU
Call for Availability
Description
Power
M12 – M12, 5-pole
Male straight – female straight
L-coded
with cable sleeves
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Technical Data
Side 1
Tightening torque | 0,6 Nm |
---|---|
Mounting method | inserted, screwed |
Coating contact | gold plated |
Family construction form | M12P |
Thread | M12 x 1 |
suitable for corrugated tube (internal Ø) | 12 mm |
Coding | L |
Material contact | Copper alloy |
No. of poles | 5 |
Side 2
Tightening torque | 0,6 Nm |
---|---|
Mounting method | inserted, screwed |
Coating contact | gold plated |
Family construction form | M12P |
Thread | M12 x 1 |
Coding | L |
No. of poles | 5 |
Electrical data | Supply
Operating voltage DC max. | 63 V |
---|---|
Current operating per contact max. | 12 A |
Installation | Connection
Width across flats | SW17 |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65, IP67 |
---|---|
Additional condition protection degree | inserted, screwed |
Pollution Degree | 3 |
Rated surge voltage | 1,5 kV |
Material group (IEC 60664-1) | I |
Mechanical data | Material data
Coating locking | Nickeled |
---|---|
Material gasket | FKM |
Material housing | PUR |
Locking material | Zinc die-casting |
Mechanical data | Mounting data
Mounting method | inserted, screwed, Shaking protection |
---|
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Additional condition temperature range | depending on cable quality |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Conformity
Product standard | IEC 61076-2-111 |
---|
Cable data
General data | Cable
Cable identification | 966 |
---|---|
Printing color of wire insulation | black (white isolation), white (isolation blue), white (isolation brown), white (isolation black), white (gray isolation) |
Printing spacing of wire insulation | 10 mm |
Jacket Color | gray |
Structure | Cable
Amount stranding | 1 |
---|---|
Stranding | 5 wires around Filler twisted |
Filler | yes |
wire arrangement | gray 5, black 4, blue 3, white 2, brown 1 |
Mechanical data | Cable
Cable weigth | 147,4 g/m |
---|---|
Material jacket | PUR |
Shore hardness jacket | 85 ± 5 Shore A |
Freedom from ingredients (jacket) | lead-free, cadmium-free, CFC-free |
Outer-diameter (jacket) | 8,7 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material inner jacket | PVC |
Color (inner jacket) | gray |
Material wire insulation | PVC |
Amount wires | 5 |
Outer diameter insulation | 2,4 mm |
Outer diameter tolerance core insulation | ± 5 % |
Shore hardness wire insulation | 85 ± 5 Shore A |
Ingredient freeness wire insulation | lead-free, cadmium-free, CFC-free, silicone-free |
Printing color of wire insulation | black (white isolation), white (isolation blue), white (isolation brown), white (isolation black), white (gray isolation) |
Printing spacing of wire insulation | 10 mm |
Amount strands (wire) | 30 |
Diameter of single wires | 0,25 mm |
Conductor crosssection (wire) | 1,5 mm² |
Material conductor wire | Stranded copper wire, bare |
Conductor type (wire) | Strand class 5 |
Electrical data | Cable
Nominal voltage AC max. | 600 V |
---|---|
Current load capacity (standard) | to DIN VDE 0298-4 |
Current load capacity min. wire | 13,5 A |
Electrical resistance line constant wire | 13,3 Ω/km @ 20 °C |
AC withstand voltage (wire - wire) | 4 kV @ 60 s |
Power frequency withstand voltage (wire - jacket) | 4 kV @ 60 s |
Temperature range | Cable
Min. operating temperature (static) | -30 °C |
---|---|
Max. operating temperature (fixed) | 70 °C |
Operating temperature min. (dynamic) | -5 °C |
Operating temperature max. (dynamic) | 70 °C |
Resistances | Cable
Flame resistance | UL 1581 § 1100 FT2 | IEC 60332-2-2 | UL 1581 § 1090 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | Good, application-related testing | DIN EN 60811-404 |
Installation | Cable
Bending radius (dynamic) | 10 x Outer diameter |
---|
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-6.1 | 27279218 |
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060327 |
ECLASS-10.1 | 27060311 |
ECLASS-11.1 | 27060311 |
ECLASS-12.0 | 27060327 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444290 |
GTIN | 4048879720939 |
Packaging unit | 1 |