M12 male 0° A-cod. IDC
4-pol., 0,14 - 0,34mm², 4,5 - 8,8mm, shielded
Art.No.: | 7000-12551-0000000 |
Alternative product: | |
Weight: | 0.052 kg |
Country of origin: | DE |
US
Call for Availability
EU
Available
Description
Male straight
M12, 4-pole
IDC terminals
Connection cross section: 0.14...0.34 mm²
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
M12, 4-pole
IDC terminals
Connection cross section: 0.14...0.34 mm²
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Side 1
Family construction form | M12 |
---|---|
Degree of protection (EN IEC 60529) | IP67 |
Electrical data | Supply
Operating voltage AC max. | 50 V |
---|---|
Operating voltage DC max. | 50 V |
Current operating per contact max. | 4 A |
Installation
Connection cross section min. | 0,14 mm² |
---|---|
Connection cross section max. | 0,34 mm² |
Single wire diameter min. | 0,1 mm |
Installation | Connection
Wire insulation diameter min. | 1,2 mm |
---|---|
Wire insulation diameter max. | 1,6 mm |
Device protection | Electrical
Additional condition protection degree | inserted, screwed |
---|
Mechanical data | Mounting data
Clamping range min. | 5,5 mm |
---|---|
Clamping range max. | 7,2 mm |
Height | 52 mm |
Width | 19,5 mm |
Depth | 19,5 mm |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Commercial data
ECLASS-6.0 | 27279221 |
---|---|
ECLASS-7.0 | 27440104 |
ECLASS-8.0 | 27440104 |
ECLASS-9.0 | 27440102 |
ECLASS-10.1 | 27440102 |
ECLASS-11.1 | 27440102 |
ECLASS-12.0 | 27440116 |
ETIM-5.0 | EC002635 |
customs tariff number | 85366990 |
GTIN | 4048879306027 |
Packaging unit | 1 |
Accessories
---- Cable Stripper ----
---- Torque Wrench ----
---- Cable Cutter ----
---- Cable Shear ----
---- Side Cutter ----