M12 male 0° A-cod. screw terminal
4-pol., 0,14 - 1,5mm², 2,5 - 8mm
Art.No.: | 7000-12734-0000000 |
Alternative product: | |
Weight: | 0.031 kg |
Country of origin: | SK |
US
Call for Availability
EU
Available
Description
Male straight
M12, 4-pole
Screw terminals
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
M12, 4-pole
Screw terminals
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Side 1
Family construction form | M12 |
---|---|
Degree of protection (EN IEC 60529) | IP67 |
Electrical data | Supply
Operating voltage AC max. | 250 V |
---|---|
Operating voltage DC max. | 250 V |
Operating current per contact max. (40°C) | 7,5 A |
Installation
Connection cross section min. | 0,14 mm² |
---|---|
Connection cross section max. | 1,5 mm² |
Installation | Connection
Tightening torque | 0,6 Nm |
---|---|
Width across flats | SW18 |
Mating cycles min. | 100 |
Device protection | Electrical
Additional condition protection degree | screwed, mounted |
---|---|
Pollution Degree | 3/2 |
Insulation resistance min. | 100 MΩ |
Mechanical data | Mounting data
Mounting method | Schraubgewinde |
---|---|
Clamping range min. | 2,5 mm |
Clamping range max. | 8 mm |
Height | 61 mm |
Width | 20 mm |
Depth | 20 mm |
Environmental characteristics | Climatic
Operating temperature min. | -30 °C |
---|---|
Operating temperature max. | 85 °C |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Commercial data
ECLASS-6.0 | 27279221 |
---|---|
ECLASS-7.0 | 27440104 |
ECLASS-8.0 | 27440104 |
ECLASS-9.0 | 27440102 |
ECLASS-10.1 | 27440102 |
ECLASS-11.1 | 27440102 |
ECLASS-12.0 | 27440116 |
ETIM-5.0 | EC001855 |
customs tariff number | 85366990 |
GTIN | 4048879839105 |
Packaging unit | 1 |
Accessories
---- Wire Stripper Pliers ----
---- Cable Cutter ----
---- Connection Cable ----
---- Cable Stripper ----
---- Side Cutter ----
---- Torque Wrench ----
---- Cable Shear ----
---- Crimping Tool ----