M8 female 0° A-cod. IDC
4-pol., 0,25 - 0,5mm², 2,5 - 5mm
Art.No.: | 7000-08385-0000000 |
Alternative product: | |
Weight: | 0.006 kg |
Country of origin: | DE |
US
Available
EU
Available
Description
IDC terminals
Female straight
M8, 4-pole
Connection cross section: 0.25...0.5 mm²
Female straight
M8, 4-pole
Connection cross section: 0.25...0.5 mm²
Technical Data
Side 1
Mounting method | inserted, screwed |
---|---|
Family construction form | M8 |
Material contact | Copper alloy |
Material | PA |
No. of poles | 4 |
Degree of protection (EN IEC 60529) | IP65, IP67 |
Electrical data | Supply
Operating voltage AC | 30 V |
---|---|
Operating voltage DC | 30 V |
Current operating per contact max. | 4 A |
Installation
Connection cross section min. | 0,25 mm² |
---|---|
Connection cross section max. | 0,5 mm² |
Installation | Connection
Wire insulation diameter min. | 1,1 mm |
---|---|
Wire insulation diameter max. | 1,55 mm |
Connection | Cut clamps IDC |
Mounting set | M8 x 1 |
Mating cycles min. | 100 |
Device protection | Electrical
Additional condition protection degree | inserted, screwed |
---|---|
Pollution Degree | 3 |
Rated surge voltage | 0,8 kV |
Insulation resistance min. | 100 MΩ |
Material group (IEC 60664-1) | III |
Overvoltage category (EN 60950-1) | II |
Mechanical data | Material data
Coating contact | gold plated |
---|---|
Coating locking | Nickeled |
Material gasket | NBR |
Material contact carrier | TPU |
Locking material | Zinc die-casting |
Mechanical data | Mounting data
Mounting method | Hexagonal screw, Hexagonal nut |
---|---|
Clamping range min. | 2,5 mm |
Clamping range max. | 5 mm |
Looking techniques | Schraubgewinde |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 80 °C |
Conformity
Product standard | DIN EN 61076-2-114 (M8) |
---|
Commercial data
ECLASS-6.0 | 27279221 |
---|---|
ECLASS-6.1 | 27260702 |
ECLASS-7.0 | 27440102 |
ECLASS-8.0 | 27440102 |
ECLASS-9.0 | 27440116 |
ECLASS-10.1 | 27440102 |
ECLASS-11.1 | 27440102 |
ECLASS-12.0 | 27440116 |
ETIM-5.0 | EC002635 |
customs tariff number | 85366990 |
GTIN | 4048879784818 |
Packaging unit | 1 |
Accessories
---- Side Cutter ----
---- Cable Cutter ----
---- Connection Cable ----
---- Cable Shear ----
---- Cable Stripper ----