M8 male 0° A-cod. IDC
3-pol., 0,14 - 0,34mm², 2,5 - 5,1mm
Art.No.: | 7000-08331-0000000 |
Alternative product: | |
Weight: | 0.018 kg |
Country of origin: | DE |
US
Available
EU
Available
Description
IDC terminals
Male straight
M8, 3-pole
Connection cross section: 0.14...0.34 mm²
Sealing comb included in delivery
Male straight
M8, 3-pole
Connection cross section: 0.14...0.34 mm²
Sealing comb included in delivery
Technical Data
Side 1
Mounting method | inserted, screwed |
---|---|
Family construction form | M8 |
Material contact | Copper alloy |
Material | PA |
No. of poles | 3 |
Width across flats | SW9 |
Degree of protection (EN IEC 60529) | IP67 |
Electrical data | Supply
Operating voltage AC max. | 32 V |
---|---|
Operating voltage DC max. | 32 V |
Current operating per contact max. | 4 A |
Installation
Connection cross section min. | 0,14 mm² |
---|---|
Connection cross section max. | 0,34 mm² |
Single wire diameter min. | 0,1 mm |
Installation | Connection
Wire insulation diameter min. | 1 mm |
---|---|
Wire insulation diameter max. | 1,6 mm |
Connection | Cut clamps IDC |
Tightening torque | 0,4 Nm |
Mounting set | M8 x 1 |
Mating cycles min. | 100 |
Installation | Pin assignment
Configuration | fully used |
---|
Device protection | Electrical
Additional condition protection degree | inserted, screwed |
---|---|
Pollution Degree | 3 |
Rated surge voltage | 0,8 kV |
Insulation resistance min. | 100 MΩ |
Material group (IEC 60664-1) | I |
Overvoltage category (EN 60950-1) | III |
Mechanical data | Material data
Coating locking | Nickeled |
---|---|
Locking material | Zinc die-casting |
Mechanical data | Mounting data
Mounting method | inserted, screwed, Shaking protection |
---|---|
Clamping range min. | 2,5 mm |
Clamping range max. | 5,1 mm |
Height | 40,8 mm |
Width | 11,5 mm |
Depth | 11,5 mm |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Conformity
Product standard | DIN EN 61076-2-114 (M8) |
---|
Commercial data
ECLASS-6.0 | 27279221 |
---|---|
ECLASS-7.0 | 27440104 |
ECLASS-8.0 | 27440104 |
ECLASS-9.0 | 27440102 |
ECLASS-10.1 | 27440102 |
ECLASS-11.1 | 27440102 |
ECLASS-12.0 | 27440116 |
ETIM-5.0 | EC002635 |
customs tariff number | 85366990 |
GTIN | 4048879224734 |
Packaging unit | 1 |
Accessories
---- Connection Cable ----
---- Gasket ----
---- Cable Cutter ----
---- Torque Wrench ----
---- Cable Stripper ----
---- Side Cutter ----
---- Cable Shear ----