M8 panel feed through male / female 0° A-cod.
4-pol., shielded
Art.No.: | 7000-88112-0000000 |
Weight: | 0.035 kg |
Country of origin: | DE |
US
Call for Availability
EU
Available
Description
Control cabinet entry system
Male - female
M8, 4-pole
Rear mounting
shielded
Male - female
M8, 4-pole
Rear mounting
shielded
Technical Data
Side 1
Family construction form | M8 |
---|---|
Material contact | Copper alloy |
No. of poles | 4 |
Electrical data | Supply
Operating voltage DC | 60 V |
---|---|
Current operating per contact max. | 4 A |
Diagnostics
Status indication LED | no |
---|
Installation | Connection
Mating cycles min. | 100 |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|---|
Additional condition protection degree | inserted, screwed |
Pollution Degree | 3 |
Rated surge voltage | 1,5 kV |
Overvoltage category (EN 60950-1) | II |
Mechanical data
Contour for corrugated hose | without |
---|
Mechanical data | Material data
Coating contact | gold plated |
---|---|
Material housing | Metal |
Material contact carrier | PA |
Mechanical data | Mounting data
Mounting method | inserted, screwed |
---|
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Commercial data
ECLASS-6.0 | 27143423 |
---|---|
ECLASS-7.0 | 27449001 |
ECLASS-8.0 | 27449001 |
ECLASS-9.0 | 27440321 |
ECLASS-10.1 | 27440109 |
ECLASS-11.1 | 27440109 |
ECLASS-12.0 | 27440109 |
ETIM-5.0 | EC002640 |
customs tariff number | 85366990 |
GTIN | 4048879689304 |
Packaging unit | 1 |