Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com

MASI00 CONNECTION CABLE

MASI00 connection cable, length 1m, open end

Art.No.: 556510
Weight: 0.054 kg
Country of origin:  DE
US Call for Availability
EU Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

I/O cable
With open ended wires
1000 mm

ECLASS-6.0 27061801
ECLASS-6.1 27061801
ECLASS-7.0 27061801
ECLASS-8.0 27061801
ECLASS-9.0 27061801
ECLASS-10.1 27061801
ECLASS-11.1 27061801
ECLASS-12.0 27061801
ETIM-5.0 EC002584
customs tariff number 85444290
GTIN 4048879046923
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: P8 556510_p8_2_30.zip (30)
  • Document: Installation guide 556510_ina_4_10.pdf (10)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
* Shipping and Local Tax charges may apply