MASI67 INSTALLATION TECHNOLOGY
Converter 2x profile cable to M12 female
Art.No.: | 55037 |
Weight: | 0.15 kg |
Country of origin: | DE |
US
Call for Availability
EU
Available
Description
MASI67 converter
2× profile cable to M12 (female)
Connection cables are in the online shop under "Connection Technology".
2× profile cable to M12 (female)
Connection cables are in the online shop under "Connection Technology".
Technical Data
Electrical data | Supply
Operating voltage DC max. | 36 V |
---|---|
Total current max. | 4 A |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|---|
Insulation strength ASI/Power | 200 V |
Mechanical data | Mounting data
Mounting method | screwed, geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 90 mm |
Width | 74 mm |
Depth | 30,5 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 80 °C |
Conformity
Product standard | EN 60664-1 |
---|
Connection data
Connection types
Connection type 1 | Bus Out |
---|
Connection type 1
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | black |
Coding | A |
No. of poles | 5 |
PIN 1 | AS-i + |
PIN 2 | 0 V |
PIN 3 | AS-i - |
PIN 4 | 24 V DC |
PIN 5 | n.c. |
Commercial data
ECLASS-6.0 | 27400209 |
---|---|
ECLASS-6.1 | 27279219 |
ECLASS-7.0 | 27279219 |
ECLASS-8.0 | 27279219 |
ECLASS-9.0 | 27440108 |
ECLASS-10.1 | 27440111 |
ECLASS-11.1 | 27440111 |
ECLASS-12.0 | 27440111 |
ETIM-5.0 | EC001583 |
customs tariff number | 85369010 |
GTIN | 4048879052146 |
Packaging unit | 1 |