MASI67 INSTALLATION TECHNOLOGY
Conversion from profile cable to 4xM12, 2x power
Art.No.: | 56416 |
Weight: | 0.21 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Available
Description
2× Aux. Power
MASI67 passive distribution box
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
MASI67 passive distribution box
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Technical Data
Electrical data | Supply
Operating voltage external DC min. | 10 V |
---|---|
Operating voltage external DC max. | 48 V |
Bus voltage AS-Interface DC min. | 26,5 V |
Bus voltage AS-Interface DC max. | 31,6 V |
Current consumption AS-i port max. | 4000 mA |
Total current max. | 8 A |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|
Mechanical data | Mounting data
Mounting method | screwed, geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 94 mm |
Width | 60 mm |
Depth | 39 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 80 °C |
Connection data
Connection types
Connection type 1 | Bus Out |
---|---|
Connection type 2 | Bus Out |
Connection type 1
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | black |
Coding | A |
No. of poles | 5 |
PIN 1 | AS-i + |
PIN 2 | Aux Power 1 - |
PIN 3 | AS-i - |
PIN 4 | Aux Power 1 + |
PIN 5 | n.c. |
Connection type 2
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | black |
Coding | A |
No. of poles | 5 |
PIN 1 | AS-i + |
PIN 2 | Aux Power 2 - |
PIN 3 | AS-i - |
PIN 4 | Aux Power 2 + |
PIN 5 | n.c. |
Commercial data
ECLASS-6.0 | 27279219 |
---|---|
ECLASS-6.1 | 27279219 |
ECLASS-7.0 | 27279219 |
ECLASS-8.0 | 27279219 |
ECLASS-9.0 | 27440108 |
ECLASS-10.1 | 27440111 |
ECLASS-11.1 | 27440111 |
ECLASS-12.0 | 27440111 |
ETIM-5.0 | EC001600 |
customs tariff number | 85369010 |
GTIN | 4048879048972 |
Packaging unit | 1 |
Accessories
---- Plug with Thread ----