MB REDUNDANCY BALANCE
IN: 24VDC/2x20ADC OUT: 24V/20-40ADC
Art.No.: | 85496 |
Alternative product: | |
Weight: | 0.15 kg |
Country of origin: | CZ |
US
Available
EU
Call for Availability
Description
INPUT: 24 V DC (SELV/PELV)
OUTPUT: max. 2× 20/1× 40 A
low power loss (MOSFET-Technology)
OUTPUT: max. 2× 20/1× 40 A
low power loss (MOSFET-Technology)
Technical Data
Electrical data
Number of devices parallel connection max. | 2 |
---|---|
Parallel connection | yes |
Electrical data | Supply
Total current max. | 40 A |
---|
Electrical data | Input
Input voltage DC | 24 V |
---|---|
Input voltage DC min. | 18 V |
Input voltage DC max. | 30 V |
Current input AC | 20 A |
Total current bridge set max. | 40 A |
Efficiency | 99,5 % |
Electrical data | Output
Output voltage DC | 24 V |
---|---|
Output voltage DC min. | 18 V |
Output voltage DC max. | 30 V |
Output voltage adjustable | yes |
Output current | 26 A |
Diagnostics
Alarm contact | yes |
---|---|
Alarm contact message content | input voltage / load distribution |
Alarm contact potential free | yes |
Installation | Connection
Connection | Spring clamp terminals FK |
---|
Device protection | Electrical
Invers-polarity protection | yes |
---|
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | Mounting rail TH35, (EN 60715) |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 60 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 85 °C |
Relative humidity min. (operation) | 5 % |
Relative humidity max. (operation) | 95 % no condensation |
Commercial data
ECLASS-6.0 | 27049190 |
---|---|
ECLASS-6.1 | 27049002 |
ECLASS-7.0 | 27049002 |
ECLASS-8.0 | 27049002 |
ECLASS-9.0 | 27040701 |
ECLASS-10.1 | 27040701 |
ECLASS-11.1 | 27040701 |
ECLASS-12.0 | 27040701 |
ETIM-5.0 | EC002540 |
customs tariff number | 85044095 |
GTIN | 4048879384698 |
Packaging unit | 1 |
Accessories
---- Electronic circuit breaker ----
---- Marking Accessories ----