MBW MOUNTING PLATE 40MM
For side mounting of MCS 2,5 and MCS-B 0,6...2,5A
Art.No.: | 89851 |
Alternative product: | |
Weight: | 0.159 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Call for Availability
Description
Mounting plate 40 mm
for side mounting
for MCS and MCS-B
for side mounting
for MCS and MCS-B
Commercial data
ECLASS-6.0 | 27049190 |
---|---|
ECLASS-6.1 | 27049190 |
ECLASS-7.0 | 27049190 |
ECLASS-8.0 | 27049290 |
ECLASS-9.0 | 27049290 |
ECLASS-10.1 | 27040792 |
ECLASS-11.1 | 27040792 |
ECLASS-12.0 | 27040792 |
ETIM-5.0 | EC002498 |
customs tariff number | 73269098 |
GTIN | 4048879077606 |
Packaging unit | 1 |