MEF EMC-FILTER 1-PHASE 1-STAGE
I:20A U:250 VAC/300 VDC snap on
Art.No.: | 10416 |
Weight: | 0.312 kg |
Country of origin: | IT |
US
Available
EU
Available
Description
Current: 20 A
DIN-rail mountable
for universal applications
Attenuation curves on request.
DIN-rail mountable
for universal applications
Attenuation curves on request.
Technical Data
Electrical data
Leakage current max. | 5 mA @ 250 V AC, 50 Hz |
---|
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|---|
Operating voltage AC max. | 250 V |
Operating voltage DC max. | 300 V |
Electrical data | Output
Overload current | 18× (IN t) max. 0.5 ms; 1.5× (IN t) max. 1 min. (1× per hour) |
---|
Installation
Connection cross-section solid min. | 0,2 mm² |
---|---|
Connection cross-section solid max. | 6 mm² |
Connection cross-section stranded/fine-stranded min. | 0,2 mm² |
Connection cross-section stranded/fine-stranded max. | 4 mm² |
AWG number solid min. | 24 |
AWG number solid max. | 9 |
AWG number stranded/fine stranded min. | 24 |
AWG number stranded/fine stranded max. | 11 |
Device protection | Electrical
Duration insulation test voltage | 2 s |
---|---|
Insulation test voltage L-L | 2,1 kV |
Insulation test voltage L-N | 2,7 kV |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | Mounting rail TH35, (EN 60715) |
Height | 107 mm |
Width | 56 mm |
Depth | 39 mm |
Environmental characteristics | Climatic
Climatic category (EN IEC 60068-1) | 25/085/21 |
---|
Connection data
Connection type 1
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Color contact carrier | yellow |
No. of poles | 1 |
PIN 1 | PE |
Connection type 2
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Color contact carrier | gray |
No. of poles | 2 |
PIN 1 | L |
PIN 2 | N |
Connection type 3
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Color contact carrier | gray |
No. of poles | 2 |
PIN 1 | L' |
PIN 2 | N' |
Commercial data
ECLASS-6.0 | 27130806 |
---|---|
ECLASS-6.1 | 27420201 |
ECLASS-7.0 | 27420290 |
ECLASS-8.0 | 27420290 |
ECLASS-9.0 | 27420290 |
ECLASS-10.1 | 27420208 |
ECLASS-11.1 | 27420208 |
ECLASS-12.0 | 27420208 |
ETIM-5.0 | EC002498 |
customs tariff number | 85363030 |
GTIN | 4048879029391 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----