MEF EMC-FILTER 3-PHASE 1-STAGE WITH NEUTRAL
I:36A U:4x500 VAC
Art.No.: | 10574 |
Weight: | 1.111 kg |
Country of origin: | IT |
US
Call for Availability
EU
Available
Description
Current: 36 A
with neutral
with increased damping
Attenuation curves on request.
The 3-phase and 1-stage MEF 3/1 line suppression filters are used in the range 0.1...30 MHz to suppress conducted interference on mains and supply lines. They are suitable for TN-S, TN-C-S and TT networks. The best filter effect is achieved with short connecting lines (recommendation: PE connection < 10 cm) with the largest possible cross-sections. The mains suppression filters act bidirectionally (in both directions). They reduce symmetrical and asymmetrical interference, which often occurs in electronically controlled three-phase devices due to mains interference.
with neutral
with increased damping
Attenuation curves on request.
The 3-phase and 1-stage MEF 3/1 line suppression filters are used in the range 0.1...30 MHz to suppress conducted interference on mains and supply lines. They are suitable for TN-S, TN-C-S and TT networks. The best filter effect is achieved with short connecting lines (recommendation: PE connection < 10 cm) with the largest possible cross-sections. The mains suppression filters act bidirectionally (in both directions). They reduce symmetrical and asymmetrical interference, which often occurs in electronically controlled three-phase devices due to mains interference.
Technical Data
Electrical data
Leakage current max. | 15 mA @ 250 V AC, 50 Hz |
---|
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|---|
Operating voltage AC max. | 500 V |
Electrical data | Input
Phase number input | 3 |
---|
Electrical data | Output
Overload current | 18× (IN t) max. 0.5 ms; 1.5× (IN t) max. 1 min. (1× per hour) |
---|
Installation
Connection cross-section solid min. | 0,2 mm² |
---|---|
Connection cross-section solid max. | 10 mm² |
Connection cross-section stranded/fine-stranded min. | 0,2 mm² |
Connection cross-section stranded/fine-stranded max. | 6 mm² |
AWG number solid min. | 24 |
AWG number solid max. | 7 |
AWG number stranded/fine stranded min. | 24 |
AWG number stranded/fine stranded max. | 9 |
Device protection | Electrical
Duration insulation test voltage | 2 s |
---|---|
Insulation test voltage L-L | 3,1 kV |
Insulation test voltage L-N | 3,3 kV |
Mechanical data | Mounting data
Mounting method | screwed |
---|---|
Height | 153 mm |
Width | 130 mm |
Depth | 100 mm |
Environmental characteristics | Climatic
Climatic category (EN IEC 60068-1) | 25/085/21 |
---|
Connection data
Connection type 1
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | gray |
No. of poles | 4 |
PIN 1 | L 1 |
PIN 2 | L 2 |
PIN 3 | L 3 |
PIN 4 | N |
Connection type 2
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | gray |
No. of poles | 4 |
PIN 1 | L 1' |
PIN 2 | L 2' |
PIN 3 | L 3' |
PIN 4 | N' |
Commercial data
ECLASS-6.0 | 27130806 |
---|---|
ECLASS-6.1 | 27420201 |
ECLASS-7.0 | 27420290 |
ECLASS-8.0 | 27420290 |
ECLASS-9.0 | 27420290 |
ECLASS-10.1 | 27420208 |
ECLASS-11.1 | 27420208 |
ECLASS-12.0 | 27420208 |
ETIM-5.0 | EC002498 |
customs tariff number | 85363030 |
GTIN | 4048879029087 |
Packaging unit | 1 |
Accessories
---- Grounding Material ----
---- Screwdriver ----