Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com

MET 1-PHASE CONTROL AND ISOLATION TRANSFORMER

P: 630VA IN: 400VAC+/- 5% OUT: 230VAC

Art.No.: 86031
Alternative product:   
Weight: 10.235 kg
Country of origin:  CZ
US Call for Availability
EU Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Single-phase - Control and Isolation Transformers
630 VA
Isolation class T 60/B
Certificate
Certificate
Certificate
Certificate

Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Input voltage AC 400 V
Input voltage AC min. 380 V
Input voltage AC max. 420 V
Current input AC 1,71 A
Max. inrush current 27,16 A
Short-circuit current 68,2 A
Electrical data | Output
Output voltage AC 230 V
Output voltage adjustable no
Power rating AC max. 630 VA
Device protection | Electrical
Insulation test voltage input - output 4 kV
Mechanical data | Mounting data
Suitable for mounting type Schlüssellochaufhängung
Mounting dimension a 107,5 mm
Mounting dimension b 122 mm
Mounting dimension c 7 mm
Height 130 mm
Width 150 mm
Depth 146 mm
Diameter bore 7 mm
Length bore 11 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C
Storage temperature min. -40 °C
Storage temperature max. 80 °C
Conformity
Product standard EN 61558-1, EN 61558-2-4, EN 62041 category 0

ECLASS-6.0 27031302
ECLASS-6.1 27031302
ECLASS-7.0 27031302
ECLASS-8.0 27031302
ECLASS-9.0 27031302
ECLASS-10.1 27031302
ECLASS-11.1 27031302
ECLASS-12.0 27031302
ETIM-5.0 EC002486
customs tariff number 85043180
GTIN 4048879078993
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 86031_E207805-E182075-XORU8_urc_z_c.pdf (C)
  • Approval: UL Registered US 86031_E207805-E182075-XORU2_ur_z_c.pdf (C)
  • Certificate: GL  86031_TAE00003WE-DNVGL-2025.06.18_gl_z_c.pdf (C)
  • Construction files: DXF 86031_dxf_x_a.zip (A)
  • Construction files: P8 86031_p8_2_51.zip (51)
  • Construction files: STP 86031_stp_x_a.zip (A)
  • Document: Product data 86031_PD_X_22.zip (22)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 86031_116-04.14_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 86031_116-04.14_ce_z_d.pdf (D)
* Shipping and Local Tax charges may apply