MET 1-PHASE SAFETY TRANSFORMER
P: 1000VA IN: 400VAC+/- 5% OUT: 24VAC
Art.No.: | 86054 |
Weight: | 14.2 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Available
Description
Single-phase safety transformer
1000 VA
Isolation class T 60/B
1000 VA
Isolation class T 60/B
Technical Data
Electrical data
Security level | SELV |
---|
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|
Electrical data | Input
Input voltage AC | 400 V |
---|---|
Input voltage AC min. | 380 V |
Input voltage AC max. | 420 V |
Current input AC | 2,68 A |
Max. inrush current | 62,5 A |
Short-circuit current | 79,4 A |
Electrical data | Output
Output voltage AC | 24 V |
---|---|
Output voltage adjustable | no |
Power rating AC max. | 1000 VA |
Device protection | Electrical
Insulation test voltage input - output | 4 kV |
---|
Mechanical data | Mounting data
Suitable for mounting type | Schlüssellochaufhängung |
---|---|
Mounting dimension a | 111,5 mm |
Mounting dimension b | 135 mm |
Mounting dimension c | 7 mm |
Height | 137 mm |
Width | 174 mm |
Depth | 160 mm |
Diameter bore | 7 mm |
Length bore | 11 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 80 °C |
Conformity
Product standard | EN 61558-2-4, EN 61558-2-6, EN 62041 category 0 |
---|
Commercial data
ECLASS-6.0 | 27031302 |
---|---|
ECLASS-6.1 | 27031302 |
ECLASS-7.0 | 27031302 |
ECLASS-8.0 | 27031302 |
ECLASS-9.0 | 27031302 |
ECLASS-10.1 | 27031302 |
ECLASS-11.1 | 27031302 |
ECLASS-12.0 | 27031302 |
ETIM-5.0 | EC002486 |
customs tariff number | 85043180 |
GTIN | 4048879078870 |
Packaging unit | 1 |