Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
Zoom
MIRO 6.2 110V-1U OUTPUT RELAY  52030
Product may differ from image

MIRO 6.2 110V-1U OUTPUT RELAY

IN: 110 VAC/DC - OUT: 250 VAC/DC / 6 A

Art.No.: 52030
Alternative product:   
Weight: 0.035 kg
Country of origin:  CZ
US Available
EU Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

1 NO/NC contact
6 A
110 V AC/DC
Screw terminals
Certificate
Certificate
Certificate
Certificate

Electrical data | Input
Input voltage AC 110 V
Input voltage AC min. 95 V
Input voltage AC max. 121 V
Input voltage DC 110 V
Input voltage DC min. 95 V
Input voltage DC max. 121 V
Input current 4 mA
Electrical data | Output
Utilization category AC-12 (EN IEC 60947-5-1) 6 A @ 24, 6 A @ 110 V, 6 A @ 230 V
Utilization category AC-15 (EN IEC 60947-5-1) 3 A @ 24 V, 3 A @ 110 V, 3 A @ 230 V
Utilization category DC-13 (EN IEC 60947-5-1) 1 A @ 24 V, 0,2 A @ 110 V, 0,1 A @ 230 V
Power rating AC max. 1500 VA
Power rating DC max. 120 W
Switching voltage AC max. 250 V
Switching voltage DC max. 250 V
Switching current DC 10 mA
Switching current max. 6 A
Diagnostics
Status indication LED green
Device protection
Condition lifetime load-dependent
Device protection | Electrical
Electrical lifetime 20000000 Cycles
Device protection | Mechanical
Mechanical endurance 20000000 Cycles
Mechanical data
Drop-out time max. 15 ms
Response time max. 10 ms
Bounce time max. 1,5 ms
Mechanical data | Material data
Material contact Ag Sn O2
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 91 mm
Width 6,2 mm
Depth 71 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 55 °C

Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 1
PIN 1 12
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 1
PIN 1 11
Connection type 3
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 1
PIN 1 14
Connection type 4
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 1
PIN 1 A 1
Connection type 5
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 1
PIN 1 A 2

ECLASS-6.0 27371001
ECLASS-6.1 27371601
ECLASS-7.0 27371601
ECLASS-8.0 27371601
ECLASS-9.0 27371601
ECLASS-10.1 27371601
ECLASS-11.1 27371601
ECLASS-12.0 27371601
ETIM-5.0 EC001437
customs tariff number 85364900
GTIN 4048879027199
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 52030_080128-0-000_C3211-07_csa_z_b.pdf (B)
  • Approval: CSA US 52030_080128-0-000_C3211-07_csau_z_b.pdf (B)
  • Approval: UL Registered CA 52030_E140415-NKCR8_urc_z_d.pdf (D)
  • Approval: UL Registered US 52030_E140415-NKCR2_ur_z_d.pdf (D)
  • Construction files: DXF 52000_dxf_x_a.zip (A)
  • Construction files: P8 52030_p8_2_60.zip (60)
  • Construction files: STP 52000_stp_x_a.zip (A)
  • Document: Installation guide 52030_ina_x_10.zip (10)
  • Document: Product data 52030_pd_x_12.zip (12)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 52030_02-06.21_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 52030_02-06.21_ce_z_c.pdf (C)
  • Information: MTTF Report 52030_SN29500(40°C)-Berechnung_mttf_p_b.pdf (B)

---- Cross Connector for Terminal Strip ----
---- Label for Clamp ----
---- Clamp ----
* Shipping and Local Tax charges may apply