Product questions? We’re happy to help! Call +1 770 497-9292 or email shop@murrinc.com
Zoom
MIRO 6.2 MULTI-TIMER TRANSISTOR FK  3000-18512-0200010
Product may differ from image

Last seen products

MIRO 6.2 MULTI-TIMER TRANSISTOR FK

IN: 30 VDC - OUT: 30 VDC / 0.1 A

Art.No.: 3000-18512-0200010
Alternative product:   
Weight: 0.036 kg
Country of origin:  CZ
US Call for Availability
EU Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Transistor output
Impulse expansion: 10 ms...100 s
Spring clamp terminals
Certificate
Certificate
Certificate

Electrical data | Input
Input voltage DC min. 18 V
Input voltage DC max. 30 V
Control voltage DC min. 18 V
Control voltage DC max. 30 V
Electrical data | Output
Switching frequency max. 50 Hz
Switching voltage DC 24 V
Switching current DC 1 mA
Switching current max. 100 mA
Device protection | Electrical
Short-circuit protected yes
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 91 mm
Width 6,2 mm
Depth 70 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C

Connection type 1
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 1
PIN 1 + A 1
Connection type 2
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 1
PIN 1 0 V
Connection type 3
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 1
PIN 1 Out
Connection type 4
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 1
PIN 1 B 1
Connection type 5
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 1
PIN 1 - A 2

ECLASS-6.0 27210990
ECLASS-6.1 27371790
ECLASS-7.0 27371790
ECLASS-8.0 27371605
ECLASS-9.0 27371605
ECLASS-10.1 27371605
ECLASS-11.1 27371605
ECLASS-12.0 27371605
ETIM-5.0 EC001439
customs tariff number 85364900
GTIN 4048879021234
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: P8 3000-18512-0200010_p8_2_10.zip (10)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 3000-18512-0200010_1439-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 3000-18512-0200010_1439-04.16_ce_z_b.pdf (B)

---- Cross Connector for Terminal Strip ----
---- Label for Clamp ----
* Shipping and Local Tax charges may apply