MIRO 6.2 pluggable compl. Module Optocoupler
IN: 24 VDC - OUT: 24 VDC / 6 A
Art.No.: | 3000-32512-2100040 |
Alternative product: | |
Weight: | 0.026 kg |
Country of origin: | CZ |
US
Call for Availability
EU
Call for Availability
Description
Transistor 6 A
24 V DC
Spring clamp terminals
Complete module
24 V DC
Spring clamp terminals
Complete module
Technical Data
Electrical data | Input
Input voltage DC | 24 V |
---|---|
Input voltage DC min. | 18 V |
Input voltage DC max. | 30 V |
Input current | 9 mA |
Electrical data | Output
Switch off delay max. | 31 µs |
---|---|
Forward voltage max. | 240 mV |
Switching frequency inductive max. | 50 Hz |
Switching frequency ohmic max. | 500 Hz |
Voltage switching DC min. | 3 V |
Switching voltage DC max. | 30 V |
Switching current min. | 10 mA |
Switching current max. | 6 A |
Diagnostics
Status indication LED | yellow |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20 |
---|---|
Rated insulation voltage | 50 V |
Rated surge voltage | 2,5 kV |
Mechanical data | Mounting data
Mounting method | inserted |
---|---|
Height | 93 mm |
Width | 6,2 mm |
Depth | 75,6 mm |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 50 °C |
Commercial data
ECLASS-6.0 | 27371604 |
---|---|
ECLASS-6.1 | 27371604 |
ECLASS-7.0 | 27371604 |
ECLASS-8.0 | 27371604 |
ECLASS-9.0 | 27371604 |
ECLASS-10.1 | 27371604 |
ECLASS-11.1 | 27371604 |
ECLASS-12.0 | 27371604 |
ETIM-5.0 | EC001504 |
customs tariff number | 85365005 |
GTIN | 4048879532747 |
Packaging unit | 1 |
Accessories
---- Cross Connector for Terminal Strip ----
---- Optocoupler ----